PP Tube Joint PT-S 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PT-S
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: T-type
    ・Size: S
    ・Connection tube inner diameter: φ3 - 5.5mm