PP Tube Joint PY-M 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PY-M
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Y-type
    ・Size: M
    ・Connection tube inner diameter: φ5 - 9mm