PP Tube Joint PS-L 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PS-L
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Straight type
    ・Size: L
    ・Connection tube inner diameter: φ8 - 12mm