PP Tube Joint PS-M 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: PS-M
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Straight type
    ・Size: M
    ・Connection tube inner diameter: φ5 - 9mm