TPX Tube Joint TT-S 10 Pcs

:
AS ONE

  • *Autoclave sterilization is unavailable, because heat resistance temperature of TPX is approx 120℃

【Product Specifications】
・Model number: TT-S
・Material: TPX (polymethyl pentene)
・Quantity: 1 package (10 pcs)
・Type: T-type
・Size: S
・Connection tube inner diameter: φ3 - 5.5mm