TPX Tube Joint TY-L 10 Pcs

:
AS ONE
- *Autoclave sterilization is unavailable, because heat resistance temperature of TPX is approx 120℃
【Product Specifications】
・Model number: TY-L
・Material: TPX (polymethyl pentene)
・Quantity: 1 package (10 pcs)
・Type: Y-type
・Size: L
・Connection tube inner diameter: φ8 - 12mm