TPX Tube Joint TY-M 10 Pcs

:
AS ONE
- *Autoclave sterilization is unavailable, because heat resistance temperature of TPX is approx 120℃
【Product Specifications】
・Model number: TY-M
・Material: TPX (polymethyl pentene)
・Quantity: 1 package (10 pcs)
・Type: Y-type
・Size: M
・Connection tube inner diameter: φ5 - 9mm