Reducing Union SRU1/4-1/2

:
AS ONE

    【Product Specifications】
    ・Model number: SRU1/4-1/2
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 1/4″/1/2″mm
    ・Orifice diameter: φ3mm
    ・Screw diameter (small/large): 15/22mm