Reducing Union SRU1/4-3/8

:
AS ONE

    【Product Specifications】
    ・Model number: SRU1/4-3/8
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 1/4″/3/8″mm
    ・Orifice diameter: φ3mm
    ・Screw diameter (small/large): 15/18mm