Reducing Union SRU1/8-1/4

:
AS ONE

    【Product Specifications】
    ・Model number: SRU1/8-1/4
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 1/8″/1/4″mm
    ・Orifice diameter: φ2mm
    ・Screw diameter (small/large): 10/15mm