Reducing Union SRU12-3/4

:
AS ONE

    【Product Specifications】
    ・Model number: SRU12-3/4
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 12/3/4″mm
    ・Orifice diameter: φ9mm
    ・Screw diameter (small/large): 22/28mm