Reducing Union SRU8-12

:
AS ONE

    【Product Specifications】
    ・Model number: SRU8-12
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 8/12mm
    ・Orifice diameter: φ7mm
    ・Screw diameter (small/large): 18/22mm