Reducing Union SRU10-12

:
AS ONE

    【Product Specifications】
    ・Model number: SRU10-12
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 10/12mm
    ・Orifice diameter: φ5mm
    ・Screw diameter (small/large): 18/22mm