Reducing Union SRU6-10

:
AS ONE

    【Product Specifications】
    ・Model number: SRU6-10
    ・Material: PFA (fluororesin)
    ・Tube diameter (small/large): 6/10mm
    ・Orifice diameter: φ4mm
    ・Screw diameter (small/large): 15/18mm