Tigon(R) Tube SCFJ00033 φ10 x φ13mm 1 Roll (15m)

:
AS ONE
【Product Specifications】
・Model number: SCFJ00033
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll (15m)
・Inner diameter x outer diameter: φ10 x φ13mm
・*Sold by 15m unit.
・Display price is the price of 15m.