Tigon(R) Tube SCFJ00013 φ6 x φ8mm 1 Roll (15m)

:
AS ONE
【Product Specifications】
・Model number: SCFJ00013
・Material: PVC (vinyl chloride resin)
・Maximum operating temperature: 74℃
・Embrittlement temperature: -50℃
・1 roll (15m)
・Inner diameter x outer diameter: φ6 x φ8mm
・*Sold by 15m unit.
・Display price is the price of 15m.