Mini Fitting VFT236 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VFT236
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Autoclavable (+121℃)
・Type: T type different diameter
・Applicable tube inner diameter: φ3.0-2.5 ( x 2) mm