Mini Fitting VFT606 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: VFT606
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Autoclavable (+121℃)
    ・Type: T type same diameter
    ・Applicable tube inner diameter: φ6.5mm