Mini Fitting VFI446 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VFI446
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: I type different diameter
・Applicable tube inner diameter: φ4.0-4.0mm
・Application: for soft tube such as vinyl, silicon, Tygon tube.