Luer Fitting VRFT6 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VRFT6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, T type

【Product Specifications】
・Model number: VRFT6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, T type