Luer Fitting VRFE6 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VRFE6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, L type

【Product Specifications】
・Model number: VRFE6
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Female, L type