Luer Fitting VRS306 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VRS306
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, slip
・Applicable tube inner diameter: φ3mm

【Product Specifications】
・Model number: VRS306
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, slip
・Applicable tube inner diameter: φ3mm