Luer Fitting VRS206 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: VRS206
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Male, slip
    ・Applicable tube inner diameter: φ2.5mm