Luer Fitting VRF506 10 Pcs

:
AS ONE

    【Product Specifications】
    ・Model number: VRF506
    ・Material: PP (Polypropylene)
    ・Quantity: 1 package (10 pcs)
    ・Type: Female, taper
    ・Applicable tube inner diameter: φ5mm