Luer Fitting VRM506 10 Pcs

:
AS ONE
【Product Specifications】
・Model number: VRM506
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, taper
・Applicable tube inner diameter: φ5mm

【Product Specifications】
・Model number: VRM506
・Material: PP (Polypropylene)
・Quantity: 1 package (10 pcs)
・Type: Male, taper
・Applicable tube inner diameter: φ5mm