Separatory Funnel 500mL

:
AS ONE

    【Product Specifications】
    ・Model number: 641120
    ・Capacity (mL): 500
    ・Material: Body/PP (polypropylene), Cock/PTFE (fluororesin)
    ・Foot outer diameter: 9.5mm
    ・*It is the price of 1 piece.