Multi-Output Direct Current Stabilization Power Supply PW Series

:
AS ONE

    【Product Specifications】
    ・Model number: PW8-3AQP
    ・Number of output channels: 4
    ・Input power: AC100/115/200/230V±10% 50/60Hz
    ・Size: 138 x 380 x 124mm
    ・Weight: Approx 9.1g
    ・Voltage/current (CH1): 0 to +8V/0 - 3A
    ・Voltage/current (CH2): 0 to +8V/0 - 3A
    ・Voltage/current (CH3): 0 to +8V/0 - 3A
    ・Voltage/current (CH4): 0 to +8V/0 - 3A
    ・Accessories: Power cord x 1, Lead wire with external contact control connector x 1 piece, Lead wire with terminal for sensing