Dial gauge ⌀53 mm

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: 107
・Back cover specifications: with lug
・Measurement range (mm): 0 - 10
・Scale interval (mm): 0.01
・Indication based errors: ±15μm
・Return error: 5μm
・Material: Inner frame/zinc alloy, Outer frame/aluminum, Cover plate/meta acrylic acid resin, Upper stem cap/brass, Lower stem/carbon tool steel, Back cover/zinc alloy
・Dial size: φ53mm
・Weight (including case): Approx 190g