Outer Micrometer Set MC105-150ST

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: MC105-150ST
・Measurement range (mm): 0 - 150
・Minimum reading value (mm): 0.01
・Material: Frame/Sphere shape black lead cast iron, Spindle/high carbon chromium bearing steel
・With constant pressure apparatus
・Case size: 320 x 172 x 164mm
・Weight: 3.8kg
・Set content: Outside micrometer x 6 pieces (0 - 25, 25 - 50, 50 - 75, 75 - 100, 100 - 125, 125 - 150), Reference rod x 5 pieces (25, 50, 75, 100, 125)