Platinum thermometer

:
AS ONE
【Product Specifications】
・Model number: TP-800PT
・Specification: Body
・Measurement range (℃): -99.9 - 850.0
・Resolution: -99.99 - 199.99℃/0.01℃, 200.0 - 850.0℃/0.1℃
・Body display precision: +/- (0.1% + 0.05) ℃
・Power supply: AAA dry cell x 2 (included for test)
・Function: Auto power OFF, MAX/MIN memory, Resolution switch, Display value fixed, Deviation value display, With data recording and call function
・Accessories: Neck strap, body vinyl case
・Waterproof performance: JIS CO920-2003 protection grade 6
・Weight: Approx 150g
・*Sensor doesn't come with body (optional).