Kneehole Panel For Folding Table with Wiring Function (For Width 1500mm) Dark Brown

:
AS ONE
【Product Specifications】
・Model number: SHFTL-OP-15DB
・Specification: Kneehole panel (for 1500mm width)
・Width x depth x height (mm): 1490 x 77 (shelf thickness 24, rail 53) x 293
・Weight (kg): 6
・Color: Dark brown
・Material: Low-pressure melamine resin decorative wooden board, PVC (polyvinyl chloride resin) edge
・With cabling rail