Apron Drying, Sterilization Locker Amount Of Storage 16 - 20 Sheets

:
AS ONE

    【Product Specifications】
    ・Model number: SJ-AP20S
    ・Size (mm): 1000 x 600 x 1950
    ・Amount of storage (sheet): 16 - 20
    ・Body material: Stainless steel (SUS304)
    ・Sterilization light: 10W x 4
    ・Power supply: Single phase 200V 50/60Hz
    ・Power consumption: 1490W
    ・With timer