Finger Cot・Spore (R) Roll Type 15 x 63

:
AS ONE
【Product Specifications】
・Model number: 3ZN (S15)
・Specification: Role type
・Inner diameter x length (mm): 15 x 63
・Material: Natural rubber (without powder)
・Wall thickness: 0.1mm
・Quantity: 1 bag (1000 gloves)
・Quantity per box: 1000 gloves/bag x 30 bags