Partition ( Magnetic Connection Type) 600 x 20 x 1825mm Clear Frost

:
AS ONE

    【Product Specifications】
    ・Model number: SMP-1806PC
    ・Specification: Body, clear frost
    ・Size (mm): 600 x 20 x 1825
    ・Material: Frame/steel (powder coating), Clear frost/PC (polycarbonate)
    ・*A stabilizer is not included in the body. Purchase it optionally.
    ・*In using a stabilizer with a caster, a connection metal fitting cannot be used.