Partition ( Magnetic Connection Type) 600 x 20 x 1525mm Clear Frost

:
AS ONE
【Product Specifications】
・Model number: SMP-1506PC
・Specification: Body, clear frost
・Size (mm): 600 x 20 x 1525
・Material: Frame/steel (powder coating), Clear frost/PC (polycarbonate)
・*A stabilizer is not included in the body. Purchase it optionally.
・*In using a stabilizer with a caster, a connection metal fitting cannot be used.