White Polypropylene Film Label For 0.6mL Tube (5 Pcs)

:
AS ONE
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
【Product Specifications】
・Model number: M21-375-7425
・Specification: Label for 0.6mL tube (5 pieces)
・Size: Approximately 9.5mm x 6.4m
・Material: White polypropylene film
・Allowable temperature limit: -196℃ - +121℃