PET-V Vial Normal Cap 10mL

:
AS ONE
【Product Specifications】
・Model number: No.10
・Specification: Normal cap
・Bottom diameter x height x inner diameter (mm): 19.0 x 89.3 x 15.5
・Capacity (mL): 10
・Material: Body/PET (polyethylene terephthalate), Cap/PP (polypropylene), Packing/silicone, PTFE double-sided covering
・Quantity: 1 box (20 pieces)