Dummy Glass Substrate Alkali-Free Glass φ200mm 10 Sheets

:
AS ONE

    【Product Specifications】
    ・Model number: EAGLEXG○200 x 0.7-10
    ・Material: Alkali-free Glass
    ・Size (mm): φ200
    ・Orientation flat (mm): 57.5
    ・Quantity: 1 set (10 sheets)
    ・Density: 2.38
    ・Thermal expansion coefficient: 31.7 x 10^7/℃
    ・Strain point temperature: 669℃
    ・Young's Modulus: 10.7Mpsi
    ・Thickness: 0.7mm