Dummy Glass Substrate Alkali-Free Glass φ150mm 10 Sheets

:
AS ONE
【Product Specifications】
・Model number: EAGLEXG○150 x 0.7-10
・Material: Alkali-free Glass
・Size (mm): φ150
・Orientation flat (mm): 57.5
・Quantity: 1 set (10 sheets)
・Density: 2.38
・Thermal expansion coefficient: 31.7 x 10^7/℃
・Strain point temperature: 669℃
・Young's Modulus: 10.7Mpsi
・Thickness: 0.7mm