Dummy Glass Substrate Alkali-Free Glass φ50mm 25 Sheets

:
AS ONE
【Product Specifications】
・Model number: EAGLEXG○50 x 0.7-25
・Material: Alkali-free Glass
・Size (mm): φ50
・Orientation flat (mm): 16
・Quantity: 1 set (25 sheets)
・Density: 2.38
・Thermal expansion coefficient: 31.7 x 10^7/℃
・Strain point temperature: 669℃
・Young's Modulus: 10.7Mpsi
・Thickness: 0.7mm