Resin Sample Plate, Phenol Resin/Brown □100x1 mm

:
AS ONE

    [Product Specifications]
    · Model number: PF-□100-1
    · Material: Phenol Resin, Brown
    · Size (mm): □100
    · Thickness (mm): 1
    · Quantity: 1 Bag (10 sheets)