Resin Sample Plate, Rigid PVC/Clear □195x3 mm

:
AS ONE

    [Product Specifications]
    · Model number: PVCC-□195-3
    · Material: Rigid PVC, Clear
    · Size (mm): □195
    · Thickness (mm): 3
    · Quantity: 1 Bag (5 sheets)