Resin Sample Plate PMMA □195x4 mm

:
AS ONE
[Product Specifications]
· Model number: PMMA-□195-4
· Material: PMMA
· Size (mm): □195
· Thickness (mm): 4
· Quantity: 1 Bag (5 sheets)

[Product Specifications]
· Model number: PMMA-□195-4
· Material: PMMA
· Size (mm): □195
· Thickness (mm): 4
· Quantity: 1 Bag (5 sheets)