Conductive One-Sided Nonwoven Cloth Tape (B5 Size) 182x257x0.05

:
AS ONE
[Features]
· A thin tape with a good fit made of nickel-plated polyester non-woven fabric coated in a conductive adhesive.
· With non-woven fabric, it is easy to handle.
· Has excellent conductivity in the thickness and planar directions and is extremely thin for excellent flexibility.
· Electric tape. Custom-order processing according to the necessary shape is possible.
[Product Specifications]
· Model number: CN4490 B5
· Height x Width x Thickness (mm): 182 x 257 x 0.05
· Base Material: Nickel Plated Polyester Non Woven Fabric
· Adhesive: Acrylic
· Tensile Strength: 0.50 kgf/cm (4.9 N/cm)
· Adhesive strength: 400 gf/cm (3.9 N/cm)
· * Special processing according to your desired shape is possible.