Alumina Insulating Tube (ALSINT) 0.8 x 3.0, Two Holes

:
AS ONE
[Features]
· Dense aluminum tube.
[Product Specifications]
· Model number: AL-2H-3.0-0.8
· Inner diameter X outer diameter (φmm): 0.8 X 3.0
· Length: 100 mm
· Shape: 2 Holes
· Chemical Composition: Al2O3/99.7%
· Operating Temperature: 1,800°C
· Flexural Strength: 380 MPa
· Thermal Conductivity (400°C): 25 W/(m/K)
· Bulk Density: 3.9 g/mL
· * Can also be manufactured with lengths of 100 mm and more. * Can be cut to your desired length. Tolerance is approximately that of JIS B 0405-1991 C class. * Special processing (outer diameter, inner diameter, groove, stepping, drilling, etc.) according to your needs is possible. Contact us for more information.