Alumina Insulated Tube (ALSINT) 0.7x2.5

:
AS ONE

    [Features]
    · Dense aluminum tube.
    [Product Specifications]
    · Model number: AL-2H-2.5-0.7
    · Inner diameter X outer diameter (φmm): 0.7 X 2.5
    · Length: 100 mm
    · Shape: 2 Holes
    · Chemical Composition: Al2O3/99.7%
    · Operating Temperature: 1,800°C
    · Flexural Strength: 380 MPa
    · Thermal Conductivity (400°C): 25 W/(m/K)
    · Bulk Density: 3.9 g/mL
    · * Can also be manufactured with lengths of 100 mm and more. * Can be cut to your desired length. Tolerance is approximately that of JIS B 0405-1991 C class. * Special processing (outer diameter, inner diameter, groove, stepping, drilling, etc.) according to your needs is possible. Contact us for more information.