Conductivity (Antistatic) Spiral Tube Cover Mounting Jig For CTC-20

:
AS ONE

    【Product Specifications】
    ・Model number: CTC-20 mounting jig
    ・Quantity: 1 piece
    ・Material: Conductive PP (polypropylene)
    ・Volume resistivity: 5.0 x 10^2Ω・cm
    ・Potential amount of surface charging: 0.11 - 1.14kV (measurement distance 1m)
    ・Operating temperature range: Room temperature to 85℃ (temperature of tube surface)
    ・Please make sure you ground the product when you use it.