Conductivity (Antistatic) Spiral Tube Cover Mounting Jig For CTC-08

:
AS ONE
【Product Specifications】
・Model number: CTC-08 mounting jig
・Quantity: 1 piece
・Material: Conductive PP (polypropylene)
・Volume resistivity: 5.0 x 10^2Ω・cm
・Potential amount of surface charging: 0.11 - 1.14kV (measurement distance 1m)
・Operating temperature range: Room temperature to 85℃ (temperature of tube surface)
・Please make sure you ground the product when you use it.