Conductivity (Antistatic) Spiral Tube Cover Mounting Jig For CTC-05

:
AS ONE

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

【Product Specifications】
・Model number: CTC-05 mounting jig
・Quantity: 1 piece
・Material: Conductive PP (polypropylene)
・Volume resistivity: 5.0 x 10^2Ω・cm
・Potential amount of surface charging: 0.11 - 1.14kV (measurement distance 1m)
・Operating temperature range: Room temperature to 85℃ (temperature of tube surface)
・Please make sure you ground the product when you use it.