Ceramic Plate □210x10 t

:
AS ONE
[Product Specifications]
· Model number: PTC-SP□210-10
· Size X thickness (mm): □210 X 10t
· Material: Al2O3;99.62% / SiO2;0.12% / MgO;0.09%

[Product Specifications]
· Model number: PTC-SP□210-10
· Size X thickness (mm): □210 X 10t
· Material: Al2O3;99.62% / SiO2;0.12% / MgO;0.09%